Caterpillar 3412

Caterpillar 3412

Price
69,000 USD
Year
1999
Working hours
3255 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3412
CategoryStationary Generator Sets
Serial Number2WJ02366
Unit NumberEPU10889
Catalog NumberCU4600987
Manufacturing Year1999
Hours3255 h
CountryUnited States
LocationIndianapolis, IN
Pricing
Price Excluding Tax69,000 USD
Tax USD
Price Including Tax USD
Details
Engine power1,020 hp
Output937 kVA
Frequency60 Hz
Additional Information1999 CAT 3412 S#2WJ02366, 750kW standby/675kW prime, 277/480V 3ph, 60Hz, 1800rpm, 3255 hours, CAT 3412 diesel engine, EMCP 2 digital control panel, 1600A breaker, standard air cleaners.

ACCESSORIES: battery charging alternator, electric start, AC battery charger, jacket water heater, enclosure with 2,300-gallon subbase fuel tank.

SERVICE WORK: Generator set will be serviced and load bank tested to 100% capacity prior to pick-up.

DIMENSIONS
L – 203”
W – 95”
H – 122”
WEIGHT: 27,000lbs

For more details or any questions, please contact:
Todd Moseley at 832-316-9715 or ... TANK
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
STANDBYSTANDBY
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
Additional Information1999 CAT 3412 S#2WJ02366, 750kW standby/675kW prime, 277/480V 3ph, 60Hz, 1800rpm, 3255 hours, CAT 3412 diesel engine, EMCP 2 digital control panel, 1600A breaker, standard air cleaners.

ACCESSORIES: battery charging alternator, electric start, AC battery charger, jacket water heater, enclosure with 2,300-gallon subbase fuel tank.

SERVICE WORK: Generator set will be serviced and load bank tested to 100% capacity prior to pick-up.

DIMENSIONS
L – 203”
W – 95”
H – 122”
WEIGHT: 27,000lbs

For more details or any questions, please contact:
Todd Moseley at 832-316-9715 or ... TANK
Power Rating
Standby
60Hz
937kVA / 750kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MACALLISTER MACHINERY CO., INCSee InventoryWebsiteSelect contact
Used Equipment 317-545-2151
Telephone:+1 3175452151
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone