Caterpillar 3412

Caterpillar 3412

Price
86,000 USD
Year
2001
Working hours
1570 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3412
CategoryStationary Generator Sets
Serial Number9EP01642
Unit NumberEPU10870
Catalog NumberCU4601611
Manufacturing Year2001
Hours1570 h
CountryUnited States
LocationIndianapolis, IN
Pricing
Price Excluding Tax$ 86,000
Tax-
Price Including Tax-
Details
Output1000 kVA
Engine power1,088 hp
Frequency60 Hz
Additional Information2001 CAT 3412 S#9EP01642, 800kW standby/725kW prime, 277/480V 3ph, 60Hz, 1800rpm, 1570 hours, diesel fueled CAT 3412 engine, EMCP 2+ digital control panel, 1600A breaker, standard air cleaners.

ACCESSORIES: battery charging alternator, electric start, jacket water heater, sound-attenuated enclosure with 1,250-gallon subbase fuel tank.

SERVICE WORK: Generator set will be serviced and load bank tested to 100% capacity prior to pick-up.

DIMENSIONS
L – 237”
W – 83”
H – 140”
WEIGHT: 35,000lbs

For more details or any questions, please contact:
Todd Moseley at 832-316-9715 or ... TANK
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
STANDBYSTANDBY
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
Additional Information2001 CAT 3412 S#9EP01642, 800kW standby/725kW prime, 277/480V 3ph, 60Hz, 1800rpm, 1570 hours, diesel fueled CAT 3412 engine, EMCP 2+ digital control panel, 1600A breaker, standard air cleaners.

ACCESSORIES: battery charging alternator, electric start, jacket water heater, sound-attenuated enclosure with 1,250-gallon subbase fuel tank.

SERVICE WORK: Generator set will be serviced and load bank tested to 100% capacity prior to pick-up.

DIMENSIONS
L – 237”
W – 83”
H – 140”
WEIGHT: 35,000lbs

For more details or any questions, please contact:
Todd Moseley at 832-316-9715 or ... TANK
Power Rating
Standby
60Hz
1000kVA / 800kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MACALLISTER MACHINERY CO., INCSee InventoryWebsiteSelect contact
Used Equipment 317-545-2151
Telephone:+1 3175452151
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources