Caterpillar 3412

Caterpillar 3412

Price
53,500 USD
Year
1996
Working hours
294 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3412
CategoryStationary Generator Sets
Serial Number81Z20193
Unit NumberQU14485
Catalog NumberCU4477124
Manufacturing Year1996
Hours294 h
CountryUnited States
LocationLos Angeles, CA
Pricing
Price Excluding Tax$ 53,500
Tax-
Price Including Tax-
Details
Output750 kVA
Frequency60 Hz
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
PRIMEPRIME
STANDBYSTANDBY
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
AUTO STARTAUTO START
Additional InformationRadiator Cooled, Cat SR4B Generator, Battery Charger, Jacket Water Heater, Pat EMCP II Control Panel w/Auto Start-Stop with Safety Shutdowns, 1200 af/1000 AT Mainline Circuit Breaker, Isolators Between Radiator-Engine-Generator and Base, Weatherproof Enclosure.
Serviced and Load Tested.
14'3"L x 7'6"W x 11'8"H approx. 14,000 lbs.
Power Rating
Standby
60Hz
750kVA / 600kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
QUINN COMPANYSee InventoryWebsiteSelect contact
Tom Reddy
Telephone:+1 562 463 6073
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone