Caterpillar 3412

Caterpillar 3412

Price
58,500 USD
Year
1990
Working hours
430 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3412
CategoryStationary Generator Sets
Serial Number81Z10248
Unit NumberDIG-248
Catalog NumberCU1963974
Manufacturing Year1990
Hours430 h
CountryUnited States
LocationTX
Pricing
Price Excluding Tax$ 58,500
Tax-
Price Including Tax-
Details
Output750 kVA
Frequency60 Hz
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
PRIMEPRIME
STANDBYSTANDBY
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
AUTO STARTAUTO START
Additional Information1000 AMP CIRCUIT BREAKER - JACKET WATER HEATER
600KW STANDBY 545KW PRIME AT 480V 60HZ
CAT EG3P GOVERNOR WITH 2301 ACTUATOR
CATERPILLAR EMCP CONTROL PANEL - ELECTRIC START
CLEANED, SERVICED, AND LOAD TESTED.
NEW RADIATOR CORE AND WATER LINES
OPEN SKID PACKAGE - 3412 ENGINE
PANEL TYPE AIR CLEANERS -NEW ALTERNATOR INSTALLED - NO MUFFLER OR BATTERIES
SOLD "AS IS"
Power Rating
Standby
60Hz
750kVA / 600kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HOLT CATSee InventoryWebsiteSelect contact
David Dennie
Telephone:+1 361 698 5727
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone