Caterpillar 3406

Caterpillar 3406

Price
26,000 USD
Year
1990
Working hours
345 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3406
CategoryStationary Generator Sets
Serial Number4RG00867
Unit NumberQU14309
Catalog NumberCU4457994
Manufacturing Year1990
Hours345 h
CountryUnited States
LocationLos Angeles, CA
Pricing
Price Excluding Tax$ 26,000
Tax-
Price Including Tax-
Details
Output438 kVA
Frequency60 Hz
Features
Accessories
DIESELDIESEL
STANDBYSTANDBY
60 hZ60 hZ
AUTO STARTAUTO START
Additional Information350KW, Standby, 60hz, 480V, 1800rpm, SR4, EMCP, 500 gal base tank, Weather Enclosure, Automatic 2 rate battery charger

BASE TANK
Power Rating
Standby
60Hz
438kVA / 350kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
QUINN COMPANYSee InventoryWebsiteSelect contact
Tom Reddy
Telephone:+1 562 463 6073
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone