Caterpillar 3406

Caterpillar 3406

Price
35,500 USD
Year
2003
Working hours
662 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3406
CategoryStationary Generator Sets
Serial Number1DZ05337
Unit NumberEU00016
Catalog NumberCU4451898
Manufacturing Year2003
Hours662 h
CountryUnited States
LocationKnoxville, TN
Pricing
Price Excluding Tax$ 35,500
Tax-
Price Including Tax-
Details
Output437 kVA
Frequency60 Hz
Features
Additional Information*208/120V, 3-PHASE, 60HZ, 1800R
500 GALLON DOUBLE WALL UL TANK
GENERATOR
Power Rating
Standby
60Hz
437kVA / 350kW / 208Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
STOWERS POWER SYSTEMSSee InventoryWebsiteSelect contact
Robbie Brown
Telephone:+1 865 595 3749
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone