Caterpillar 3406C

Caterpillar 3406C

Price
61,500 USD
Year
1999
Working hours
199 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3406C
CategoryStationary Generator Sets
Serial Number4ZR05370
Unit NumberUE01209
Catalog NumberCU4472740
Manufacturing Year1999
Hours199 h
CountryUnited States
LocationSan Leandro, CA
Pricing
Price Excluding Tax$ 61,500
Tax-
Price Including Tax-
Details
Output500 kVA
Frequency60 Hz
Features
Accessories
EPA LABELEPA LABEL
DIESELDIESEL
GENERATORSGENERATORS
STANDBYSTANDBY
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
AUTO STARTAUTO START
Additional InformationGENERATOR
USED CATERPILLAR 3406C 400KW
Power Rating
Standby
60Hz
500kVA / 400kW / 480Volts @ 1800RPM
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON POWER SYSTEMSSee InventoryWebsiteSelect contact
Eric Plebuch
Telephone:+1 888 627 2924
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone