Caterpillar 3406CEP

Caterpillar 3406CEP

Price
44,500 USD
Year
1998
Working hours
896 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3406CEP
CategoryStationary Generator Sets
Serial Number4ZR03901
Unit NumberTEU0026
Catalog NumberCU4614864
Manufacturing Year1998
Hours896 h
CountryUnited States
LocationTopeka, KS
Pricing
Price Excluding Tax44,500 USD
Tax USD
Price Including Tax USD
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Engine power544 hp
Frequency60 Hz
Additional Information.
- FOLEY INSPECTED -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

BASE FUEL TANK
BATTERY CHARGER
BLOCK HEATER
400KW @ 480V
ENCLOSED 3406C GENSET PACKAGE
EMCP 2+ CONTROL PANEL
CIRCUIT BREAKER
WOODWARD 2301 GOVERNOR
Features
Additional Information.
- FOLEY INSPECTED -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

BASE FUEL TANK
BATTERY CHARGER
BLOCK HEATER
400KW @ 480V
ENCLOSED 3406C GENSET PACKAGE
EMCP 2+ CONTROL PANEL
CIRCUIT BREAKER
WOODWARD 2301 GOVERNOR
Power Rating
Standby
60Hz
0kVA / 400kW / 480Volts @ 0RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone