Caterpillar 3306 DITA

Caterpillar 3306 DITA

Price
24,300 USD
Year
1996
Working hours
231 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3306 DITA
CategoryStationary Generator Sets
Serial Number9NR01362
Unit NumberP190056A
Catalog NumberCU4485361
Manufacturing Year1996
Hours231 h
CountryUnited States
LocationSan Diego, CA
Pricing
Price Excluding Tax$ 24,300
Tax-
Price Including Tax-
Details
Output288 kVA
Frequency60 Hz
Features
Accessories
DIESELDIESEL
STANDBYSTANDBY
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
AUTO STARTAUTO START
Additional Information1996 CATERPILLAR 3306 DITA DIESEL GENERATOR SET • RATED 230 KW STANDBY/200 KW PRIME • 208 VOLT • 3 PHASE • 60 HZ • 1800 RPM • RADIATOR COOLED • CAT SR4B GENERATOR • WOODWARD 1724 ELECTRONIC ACTUATED GOVERNOR • 24V ELECTRIC START • BATTERIES-RACK-CABLES • BATTERY CHARGER • JACKET WATER HEATER • FUEL/WATER SEPARATOR • CAT EMCP II CONTROL PANEL W/ AUTO-START-STOP AND SAFETY SHUTDOWNS • 800 AMP MAINLINE CIRCUIT BREAKER • ISOLATORS BETWEEN RAD-ENG-GEN & BASE • MOUNTED ON CAT STEEL CHANNEL BASE • WEATHERPROOF ENCLOSURE • EXHAUST SILENCER • UNIT HAS BEEN CHECKED OUT • SERVICED • LOAD TESTED • DETAILED CLEANED • W/231 HOURS SHOWING ON SERVICE METER SINCE NEW • ENG S/N 9NR01362 • GEN S/N 6YR00180 • GENSET: 10’-6” L X 4’-4” W X 9’-2 ½ ” H • APPROX 7,800 LBS.
Power Rating
Standby
60Hz
288kVA / 230kW / 208Volts @ 1800RPM
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE POWER SYSTEMSSee InventoryWebsiteSelect contact
mark reza
Telephone:+1 858 376 6840
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone