Caterpillar G3306B

Caterpillar G3306B

Price
90,000 USD
Year
2014
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar G3306B
CategoryStationary Generator Sets
Serial NumberRJ200151
Unit NumberE7873
Catalog NumberCU4412397
Manufacturing Year2014
Hours1 h
CountryUnited States
LocationAlbuquerque, NM
Pricing
Price Excluding Tax$ 90,000
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Engine power178 hp
Output163 kVA
Frequency60 Hz
Additional InformationNEW WITH NEW CAT WARRANTY CAT G3306B GENERATOR SET.
A/F RATIO CONTROLLER WITH CATALYST AND SILENCER.
CAT EMCP 4.4 PARALLELING CAPABLE CONTROL PANEL.
277/480 V 3PH, 60 HZ
Features
Additional InformationNEW WITH NEW CAT WARRANTY CAT G3306B GENERATOR SET.
A/F RATIO CONTROLLER WITH CATALYST AND SILENCER.
CAT EMCP 4.4 PARALLELING CAPABLE CONTROL PANEL.
277/480 V 3PH, 60 HZ
Power Rating
Continuous
60Hz
163kVA / 131kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Damon Brown
Telephone:+1 505 343 2770
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone