Caterpillar GEH 330-1

Caterpillar GEH 330-1

Price
On Request
Year
2013
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar GEH 330-1
CategoryStationary Generator Sets
Serial NumberJSK00215
Unit NumberG004557
Catalog NumberCU4828464
Manufacturing Year2013
CountryGermany
LocationBremen
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Engine power359 hp
Output330 kVA
Frequency50 Hz
Additional informationSerial No.: JSK00215; Year: 2013; Voltage [V]: 400; Rating [kW]: 264; Rating [kVA]: 330;
speed [RPM]: 1500; Frequency [Hz]: 50; SMU [hrs]: 0; Application: stand by;
Layout: skid; condition: pre-owned;
Notes: Perkins Diesel Engine, non Emission, Power Wizard Controller, 3 pol. circuit breaker, Engine preheating, Fuel tank, muffler shipt loose,
L=3,30m, W=1,15m, H=1,90m, W=2,9to
Power Rating
Standby
50Hz
330kVA / 264kW / 400Volts @ 1500RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN POWER SYSTEMS GMBH & CO. KGSee InventorySelect contact
Holger Uphoff
Germany
Telephone:+49 4213877560
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone