Quick Search

CAT G150G1

CAT G150G1

Year
2009
Working hours
21 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MACALLISTER MACHINERY CO., INC
Indianapolis, IN
+1 3175452151
Show phone number
Basic information
BrandCAT G150G1
MacAllister Machinery
CategoryStationary Generator Sets
Serial NumberNGJ00599
Unit NumberEPU11308
Catalog Number10115589
Year2009
Hours21 h
CountryUnited States
LocationIndianapolis, United States
Pricing
Price Excluding Tax27,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power204 hp
Output187 kVA
Frequency60 Hz
Additional information2009 Olympian G150G1 Generator Set S#NGJ00599, 150kW Standby (3-Phase) or 85kW (1-Phase), Currently Wired to 120/240V Singe-Phase, Can be Wired to 277/480V 3-Phase,, 60HZ, 1800 RPM, 21 Hrs., GM 8.1 Liter Propane/Natural Gas Engine, Isochronous Electronic Governor, Engine-Driven Radiator, Standard Air Cleaner, EMCP 3.2 Digital Control Panel, 250A Circuit Breaker, 12V Electric Starter, Charging Alternator, Open Skid (No Enclosure).

SERVICE WORK: Generator Set Will Be Serviced and Load Tested to 100% Capacity.

DIMENSIONS:
L – 102”
W – 44”
H – 60”
Weight: 3,500 lbs.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering