2022 CAT C4.4TA For Sale - 76,500 USD | Cat Used
Quick Search

CAT C4.4TA

CAT C4.4TA

Year
2022
Working hours
974 h
Email x
Name

My email address:*

My friend's email address:*

Message:

RING POWER CORP.
FL
+1 904 494 1278
Show phone number
Basic information
BrandCAT C4.4TA
RING POWER SYSTEMS
CategoryStationary Generator Sets
Serial NumberNRP01168
Catalog Number10210750
Year2022
Hours974 h
CountryUnited States
LocationUnited States
Pricing
Price Excluding Tax76,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power160 hp
Output147 kVA
Frequency60 Hz
Additional information2022 Year Model, 118 KW, 60HZ, 1800RPM, 974 Hours, ABS Certified Caterpillar C4.4TA Marine Diesel Generator Set. 120/208 Volt, 3 Phase, 60 Hertz, Remote Mount Generator Control Panel, Electronic Governor, 24v Glow Plugs, Double Wall Fuel Lines, Duplex Fuel and Oil Filters, 240V Jacket Water Heater, 24V Starter, 55Amp Alternator, Pre-Cleaner Air Cleaner, Heat Exchanger Cooled with Expansion Tank.

Remaining Factory Warranty Platinum + ESC
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering