Quick Search

CAT C 32

CAT C 32

Year
2012
Working hours
370 h
Email x
Name

My email address:*

My friend's email address:*

Message:

RING POWER CORP.
Saint Augustine, FL
+1 904 494 1278
Show phone number
Basic information
BrandCAT C 32
RING POWER SYSTEMS
CategoryStationary Generator Sets
Serial NumberJSJ02127
Catalog Number10051737
Year2012
Hours370 h
CountryUnited States
LocationSaint Augustine, United States
Pricing
Price Excluding Tax255,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power1,360 hp
Output1250 kVA
Frequency60 Hz
Additional informationCATERPILLAR Model C32 Tier 2, Enclosed, Sound Attenuated Package Diesel Generator Set, 1000kW, 60Hz, 1800RPM, 1000kVA, 50Hz, 1500RPM. U.L. Listed, CAT SR5 1445 Frame, Oversized 1325KW, Double Bearing, 12 Lead, Permanent Magnet Generator with RTD’s, and Space Heater, CAT Premium 4.2 Digital Control Panel, Auto Start / Stop Capability, Engine Safety Shutdowns, Load Share Module, Electronic Governor, Fuel & Oil Filters, Jacket Water Heater, Dual 24V Starter, 45A Alternator, Standard Duty Air Cleaners, Radiator, Pritchard Brown Sound Attenuated Enclosure, Double Wall 275 Gallon Day Tank in Enclosure. **Will sell Generator Set Only without Enclosure**

BATTERY CHARGER
EMCP 4.2 CONTROL PANEL
ENCLOSURE LIGHTS
JACKET WATER HEATER
Online Owner's Manual
SOUND ATTENUATED ENCLOSURE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering