Quick Search

CAT C 32

CAT C 32

Year
2018
Working hours
88 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MACALLISTER MACHINERY CO., INC
Indianapolis, IN
+1 3175452151
Show phone number
Basic information
BrandCAT C 32
MacAllister Machinery
CategoryStationary Generator Sets
Serial NumberJSJ03919
Unit NumberEPU11306
Catalog Number10120838
Year2018
Hours88 h
CountryUnited States
LocationIndianapolis, United States
Pricing
Price Excluding Tax225,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power1,360 hp
Output1250 kVA
Frequency60 Hz
Additional information2018 Caterpillar C32 Generator Set S#JSJ03919, 1000kW Standby, 277/480V, 3PH, 60HZ, 1800 RPM, 88 Hrs., EPA Tier 2 CAT C32 Diesel Engine, CAT ADEM Electronic Governor, Engine-Driven Radiator, Standard Air Cleaner, 240VAC Jacket Water Heater, EMCP 4.2B Digital Control Panel, 1600A Circuit Breaker, 24V Electric Starter, Open-Skid Genset (No Enclosure or Fuel Tank). UL-2200 Listed Package.

SERVICE WORK: Generator Set Will Be Serviced and Load Tested to 100% Capacity.

DIMENSIONS:
L – 160”
W – 86”
H – 87”
Weight: 20,000 lbs.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering