Quick Search

CAT C 27

CAT C 27

Year
2012
Working hours
496 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MACALLISTER MACHINERY CO., INC
Indianapolis, IN
+1 3175452151
Show phone number
Basic information
BrandCAT C 27
MacAllister Machinery
CategoryStationary Generator Sets
Serial NumberDWB02936
Unit NumberEPU11332
Catalog Number10126097
Year2012
Hours496 h
CountryUnited States
LocationIndianapolis, United States
Pricing
Price Excluding Tax240,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power1,088 hp
Output1000 kVA
Frequency60 Hz
Additional informationDESCRIPTION: 2012 Caterpillar C27 Generator Set S# DWB02936, 800kW Standby, 277/480V, 3PH, 12 wire, 60Hz, 1800RPM, 496 Hours, EPA Stationary Emergency Certified (EPA Tier 2), CAT C27 (1,214HP) Diesel Engine, CAT ADEM4 Electronic Governor, Engine-Mounted Radiator, Heavy Duty Air Cleaners, Jacket Water Heater, 10A SENS Battery Charger, 45A Charging Alternator, 24V Electric Starter, Auto-Start/E-Stop, EMCP 4.2 Digital Control Panel W/NFPA-110 Local Annunciator, 1600A Circuit Breaker, Sound-Attenuated Enclosure Upon 2000-Gallon Base Fuel Tank, UL2200 Listed Package.

SERVICE WORK: Generator Set Will Be Inspected, Serviced, and Load Tested Prior to Shipping.

DIMENSIONS:
L – 270"
W – 83"
H – 145"
Weight: 29,000 lbs.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering