Quick Search

CAT C 27

CAT C 27

Year
2014
Working hours
168 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MACALLISTER MACHINERY CO., INC
Indianapolis, IN
+1 3175452151
Show phone number
Basic information
BrandCAT C 27
MacAllister Machinery
CategoryStationary Generator Sets
Serial NumberGDS00410
Unit NumberEPU11273
Catalog Number10094269
Year2014
Hours168 h
CountryUnited States
LocationIndianapolis, United States
Pricing
Price Excluding Tax238,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power1,088 hp
Output1000 kVA
Frequency60 Hz
Additional information2014 CAT 27 Generator Set, S#GDS00410, 800kW Standby, 277/480V, 3PH, 60HZ, 1800RPM, 168 Hours, EPA Emergency Stationary Certified, CAT C27 ACERT Diesel Engine, Engine-Driven Radiator, Dual Heavy-Duty Air Cleaners, Jacket Water Heater, 24V Charging Alternator, 24V Electric Starter, EMCP 4.2 Panel W/ Local Annunciator, 1200A Main Circuit Breaker, 200A Secondary Circuit Breaker, 10A Battery Charger, Sound-Attenuated Enclosure Upon 1600 Gallon Sub-Base Fuel Tank, UL2200 Listed Package.

SERVICE WORK: Generator Set Will Be Serviced and Load Tested to 100% Capacity.

DIMENSIONS:
L – 395”
W – 102”
H – 137”
Weight: 40,000 lbs.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering