2011 CAT C27 For Sale - 220,000 USD | Cat Used
Quick Search

CAT C27

CAT C27

Year
2011
Working hours
264 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MACALLISTER MACHINERY CO., INC
Indianapolis, IN
+1 3175452151
Show phone number
Basic information
BrandCAT C27
MacAllister Machinery
CategoryStationary Generator Sets
Serial NumberDWB02826
Unit NumberEPU11392
Catalog Number10191628
Year2011
Hours264 h
CountryUnited States
LocationIndianapolis, United States
Pricing
Price Excluding Tax220,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power1,020 hp
Output938 kVA
Frequency60 Hz
Additional informationDESCRIPTION: 2011 Caterpillar C27 Generator Set S#DWB02826, 750kW Standby/680kW Prime, 480V (12-Wire), 60Hz, 1800RPM, 264 Hours, CAT C27 Diesel Engine, CAT ADEM4 Governor, Engine-Mounted Radiator, Heavy-Duty Air Cleaners, Jacket Water Heater, EMCP 3.2 Control Panel W/ NFPA-110Local Annunciator Panel, 45A Charging Alternator, 10A Battery Charger, 1200A Circuit Breaker, Weather-Protective Enclosure Upon 1250 Gallon Sub-Base Fuel Tank. UL-220 Listed Package.

SERVICE WORK: Generator Set Will Be Serviced and Load Tested to 100% Capacity.

DIMENSIONS:
L – 223”
W – 81”
H – 147”
Weight: 25,000 lbs.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering