Quick Search

CAT 3516

CAT 3516

Year
1996
Working hours
2 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT POWER SYSTEMS
Thunder Bay, ON
+1 514 426 7715
Show phone number
Basic information
BrandCAT 3516
Toromont Cat - Kingston
CategoryStationary Generator Sets
Serial Number5SJ00506
Unit NumberE230008P
Catalog Number10073362
Year1996
Hours2 h
CountryCanada
LocationThunder Bay, Canada
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Engine power2,482 hp
Output2281 kVA
Frequency60 Hz
Additional informationcurrently in our shop
Cat 3516, 2000kW standby, 1825kW prime 347/600Volts 60Hz 1800 RPM
Original hours 9713 hours
Now only 2 hours test since major overhaul
Generator end overhauled as new
Brand new EMCP4.2 controller
Brand new main breaker generator end mounted

ALTERNATOR SPACE HEATER (B)
CSA CERTIFICATION
EMCP 4.2 CONTROL PANEL
JACKET WATER HEATER
NARROW SKID BASE
NO ENCLOSURE
Online Owner's Manual
Package Type Dealer Packaged Unit
PERMANENT MAGNET GENERATOR
POWER TERMINAL STRIP
SKID BASE
STANDARD BASE
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
024
  • Yes
  • Yes
  • No
  • Yes
  • No
  • Needs to be cleaned
  • Poor
  • Poor
  • Poor
  • Poor
  • Fair
  • Fair
safety items
011
  • Operator station dismantled Hot wired to run engine
  • Poor
  • Fair
gauges, operator station, console
200
  • Operator station dismantled Hot wires to run engine
  • Good
  • Good
engine
1010
  • Green
  • N/A
  • N/A
  • Engine runs well No missing or smoke
  • 80 psi@ 130*f SOS taken
  • No smoke when engine warmed up
  • NoEngine runs well
  • Yes
  • YesAll 16 Heads changed at some point
  • No
  • No
  • No
  • YesTurbo lines leak, prelube pump and fuel pump mount leaks
  • No
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
612
  • Hoses aged
  • PoorSome missing
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorHard and original
  • FairBase cracking
  • Good
electrical, starting and charging system
120
  • No
  • Yes
  • Yes
  • No
  • Alternator charges
  • 2281
  • Fair
  • Good
  • Fair
generator
  • NA
  • 1825
  • Caterpillar
  • SR4B
  • 3
  • 60
  • 8NN00580
  • 600
  • Star series connection
  • Yes
comments, misc. repairs, general remarks
  • Load test Not performed
  • Units switch gear was hacked so was unable to witness voltage out put of generator Costumer said they excited generator with 9v battery and it produced 575 volts Covers for generator were off but are all present at site
  • Engine runs very well
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering