2015 CAT 3516C For Sale - - | Cat Used
Quick Search

CAT 3516C

CAT 3516C

Year
2015
Working hours
205 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MACALLISTER MACHINERY CO., INC
Indianapolis, IN
+1 3175452151
Show phone number
Basic information
BrandCAT 3516C
MacAllister Machinery
CategoryStationary Generator Sets
Serial NumberSFJ00697
Unit NumberEPU11377
Catalog Number10175292
Year2015
Hours205 h
CountryUnited States
LocationIndianapolis, United States
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Engine power2,720 hp
Output2500 kVA
Frequency60 Hz
Additional informationDESCRIPTION: 2015 Caterpillar 3516C Generator Set S#SFJ00697, 2000kW Standby, 277/480V, 6-Wire, 3PH, 60Hz, 1800RPM, 205 Hours, CAT 3516C Diesel Engine (EPA Stationary Emissions), CAT ADEM3 Electric Governor, Engine-Mounted Radiator, Air Cleaners, Jacket Water Heater, 45A Charging Alternator, Battery Charger, Dual 24V Electric Starters, Auto-Start/E-Stop, EMCP 4.2 Control Panel, 3000A Circuit Breaker, Sound-Attenuated Enclosure w/7450-Gallon Sub-Base Fuel Tank.

SERVICE WORK: Generator Set Will Be Serviced and Load Tested to 100% Capacity.

DIMENSIONS:

Generator Package
L – 577" (Only Need 515” In Well)
W – 142"
H – 166”
Weight: 80,000lbs.

Vent Hood and Stairs Ship Loose.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering