Quick Search

CAT 3516 C

CAT 3516 C

Year
2013
Working hours
75 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MACALLISTER MACHINERY CO., INC
Indianapolis, IN
+1 3175452151
Show phone number
Basic information
BrandCAT 3516 C
MacAllister Machinery
CategoryStationary Generator Sets
Serial NumberSFJ00182
Unit NumberEPU11300
Catalog Number10108695
Year2013
Hours75 h
CountryUnited States
LocationIndianapolis, United States
Pricing
Price Excluding Tax750,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power2,720 hp
Output2500 kVA
Frequency60 Hz
Additional information2013 Caterpillar 3516C Generator Set S# SFJ00182, 2000kW Standby, 277/480V 3PH 6W, 60HZ, 1800RPM, 75 Hours, EPA Stationary Emergency Certified, CAT 3516C Diesel Engine, Engine-Mounted Radiator, Dual Element Air Cleaners, Jacket Water Heater, 45A Charging Alternator, 24V Electric Starter, Auto-Start/E-Stop, EMCP 4.2 Digital Control Panel, 4000A Main Circuit Breaker, Sound-Attenuated Enclosure Upon 3335-Gallon Base Fuel Tank, UL2200 Listed Package.

SERVICE WORK:
Generator Set Will Be Inspected, Serviced, and Load Tested Prior to Shipping.
Generator Will Be Sold With a CAT 24-Month/1000-Hour ESC Warranty.

ESTIMATED DIMENSIONS:
L – 545"
W – 152"
H – 164"
Weight: 90,000 lbs.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering