Quick Search

CAT 3516B

CAT 3516B

Year
2000
Working hours
551 h
Email x
Name

My email address:*

My friend's email address:*

Message:

RING POWER CORP.
FL
+1 904 494 1278
Show phone number
Basic information
BrandCAT 3516B
RING POWER SYSTEMS
CategoryStationary Generator Sets
Serial Number6HN00955
Catalog Number10115783
Year2000
Hours551 h
CountryUnited States
LocationUnited States
Pricing
Price Excluding Tax325,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power2,720 hp
Output2500 kVA
Frequency60 Hz
Additional informationLow Hour Used Caterpillar 3516B Package Diesel Generator Set, 60/50 Hertz, Year 2000 Emissions, CAT Premium EMCP II Generator Control Panel, Auto Start / Stop, Engine Safety Shutdowns, CAT SR4B Generator with Digital Voltage Regulator, CAT Electronic Governor, Standard Duty Air Cleaners, Battery Charging System, Dual 24V Starter, Heavy Duty Radiator 2000 kW ,60 Hz ,1800 RPM
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering