Quick Search

CAT 3512B

CAT 3512B

Year
2000
Working hours
358 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MACALLISTER MACHINERY CO., INC
Indianapolis, IN
+1 3175452151
Show phone number
Basic information
BrandCAT 3512B
MacAllister Machinery
CategoryStationary Generator Sets
Serial Number6WN00527
Unit NumberEPU11293
Catalog Number10104709
Year2000
Hours358 h
CountryUnited States
LocationIndianapolis, United States
Pricing
Price Excluding Tax255,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power2,040 hp
Output1875 kVA
Frequency60 Hz
Additional information2000 Caterpillar 3512B Generator Set, S#6WN00527, 1500kW Standby, 277/480V, 3PH, 60HZ, 1800RPM, CAT 3512B Diesel Engine, 358 Hrs., Puck-Style Muffler System, Electronic Governor, Engine-Driven Radiator, Air Cleaners, Dual Jacket Water Heaters, 24V Electric Starter, 35A Charging Alternator, EMCP 2+ Digital Control Panel, 2500A Circuit Breaker, Sound-Attenuated Enclosure Upon a 4000-Gallon Sub-Base Fuel Tank.

SERVICE WORK: Generator Set Will Be Serviced and Load Tested to 100% Capacity.

DIMENSIONS:
L – 394”
W – 154”
H – 156”
Weight: 65,000 lbs.

(x2) Plenums Ship Loose:
L – 124”
W – 98”
H – 67”
Weight: 700 lbs.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering