Quick Search

CAT 3508B

CAT 3508B

Year
2005
Working hours
388 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MACALLISTER MACHINERY CO., INC
Indianapolis, IN
+1 3175452151
Show phone number
Basic information
BrandCAT 3508B
MacAllister Machinery
CategoryStationary Generator Sets
Serial NumberCNB01378
Unit NumberEPU11320
Catalog Number10120837
Year2005
Hours388 h
CountryUnited States
LocationIndianapolis, United States
Pricing
Price Excluding Tax125,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power1,360 hp
Output1250 kVA
Frequency60 Hz
Additional information2005 Caterpillar 3508B Generator Set S#CNB01378, 1000kW Standby/910kW Prime, 277/480V, 3PH, 60HZ, 1800 RPM, 388 Hrs., CAT 3508B 1480 HP Diesel Engine, CAT ADEM3 Electronic Governor, Engine-Driven Radiator, Standard Air Cleaners, Dual Jacket Water Heaters, EMCP 2+ Digital Control Panel, 1600A Circuit Breaker, Dual 24V Electric Starters, Open-Skid Genset (No Enclosure or Fuel Tank).

SERVICE WORK: Generator Set Will Be Serviced and Load Tested to 100% Capacity.

DIMENSIONS:
L – 192”
W – 97”
H – 101”
Weight: 18,000 lbs.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering