Quick Search

CAT 3508B

CAT 3508B

Year
1999
Working hours
1,099 h
Email x
Name

My email address:*

My friend's email address:*

Message:

RING POWER CORP.
FL
+1 904 494 1278
Show phone number
Basic information
BrandCAT 3508B
RING POWER SYSTEMS
CategoryStationary Generator Sets
Serial Number4GM00370
Catalog Number10125420
Year1999
Hours1,099 h
CountryUnited States
LocationUnited States
Pricing
Price Excluding Tax169,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power1,360 hp
Output1000 kVA
Frequency60 Hz
Additional information1000kw / 60hz / 1800RPM, Weather Enclosed, CATERPILLAR Model 3508B Package Diesel Generator Set, U.L. Listed, CAT SR4B 692 Frame,12 Lead, Permanent Magnet Generator, CAT Premium EMCP 4.4 Control Panel, Auto Start / Stop Capability, Engine Safety Shutdowns, Auto Paralleling, Elec. Governor, 1600 Amp Breaker, Fuel & Oil Filters, Jacket Water Heater, 24V Starter, Standard Duty Air Cleaners, Large 46CV Radiator, Critical Muffler, Aluminum Enclosure.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering