Quick Search

CAT 3412

CAT 3412

Year
1996
Working hours
744 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MACALLISTER MACHINERY CO., INC
Indianapolis, IN
+1 3175452151
Show phone number
Basic information
BrandCAT 3412
MacAllister Machinery
CategoryStationary Generator Sets
Serial Number2WJ00890
Unit NumberEPU11234
Catalog Number10073219
Year1996
Hours744 h
CountryUnited States
LocationIndianapolis, United States
Pricing
Price Excluding Tax135,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power1,088 hp
Output1000 kVA
Frequency60 Hz
Additional informationDESCRIPTION:
1996 CAT 3412 Generator Set, S#2WJ00890, 800kW Standby, 277/480V, 3PH, 60HZ, 1800RPM, 744 Hrs., CAT 3412 Diesel Engine, EMCP 2 Control Panel, 1600A Main Circuit Breaker, Dual Air Cleaners, Radiator-Cooled, Jacket Water Heater, Electric Starter, Battery Charger, Built-In 500kW Capable Load Bank Unit, 2000 Gallon Sub-Base Fuel Tank, Sound-Attenuated Enclosure. Muffler and Muffler Enclosure Ship Loose.

SERVICE WORK:
Generator Set Will Be Serviced and Load Tested to 100% Capacity.

DIMENSIONS:

Generator Set
L – 316’’
W – 124’’
H – 133’’ (178” w/muffler)
Weight: 30,000 lbs.
Muffler and Plenum Ship Loose

Muffler Enclosure
L – 118’’
W – 44’’
H – 52’’
Weight: 500 lbs.

Online Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering