Quick Search

CAT 3412C

CAT 3412C

Year
2001
Working hours
1,149 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MACALLISTER MACHINERY CO., INC
Indianapolis, IN
+1 3175452151
Show phone number
Basic information
BrandCAT 3412C
MacAllister Machinery
CategoryStationary Generator Sets
Serial Number9EP00779
Unit NumberEPU1366
Catalog Number10158968
Year2001
Hours1,149 h
CountryUnited States
LocationIndianapolis, United States
Pricing
Price Excluding Tax90,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power816 hp
Output725 kVA
Frequency60 Hz
Additional informationDESCRIPTION: 2001 Caterpillar 3412C Generator Set S#9EP00779, 600kW Standby/545kW Prime, 277/480V, 3PH, 60Hz, 1800RPM, 1149 Hours, CAT 3412C Diesel Engine, Woodward 2301 Electronic Governor, Engine-Mounted Radiator, Heavy-Duty Air Cleaners, Jacket Water Heater, 24V Electric Starter, Charging Alternator, 10A Battery Charger, Battery Disconnect Switch, Auto-Start/E-Stop, EMCP 2 Control Panel, 1250A Circuit Breaker, Sound-Attenuated Enclosure Upon a 1000 Gallon Fuel Tank.

SERVICE WORK: Generator Set Will Be Serviced and Load Tested to 100% Capacity.

DIMENSIONS:
L – 267"
W – 91"
H – 136"
Weight: 30,000lbs
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering