Quick Search

CAT 3406C

CAT 3406C

Year
1999
Working hours
1,080 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MACALLISTER MACHINERY CO., INC
Indianapolis, IN
+1 3175452151
Show phone number
Basic information
BrandCAT 3406C
MacAllister Machinery
CategoryStationary Generator Sets
Serial Number1LS00845
Unit NumberEPU11261
Catalog Number10091565
Year1999
Hours1,080 h
CountryUnited States
LocationIndianapolis, United States
Pricing
Price Excluding Tax50,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power544 hp
Output500 kVA
Frequency60 Hz
Additional information1999 CAT 3406C Generator Set, S#1LS00845, 400kW Standby/365kW Prime, 277/480V (12-Wire Reconnectable), 3PH, 60HZ, 1800RPM, 1080 Hrs., CAT 3406C Diesel Engine, Mechanical Governor w/Mag Pickup, Engine-Driven Radiator, Air Cleaner, Jacket Water Heater, 24V Electric Starter, 10A Battery Charger, 35A Charging Alternator, EMCP 2 Digital Control Panel, Automatic Voltage Regulator, 800A Circuit Breaker, Weather-Protective Enclosure Upon 700-Gallon Sub-Base Fuel Tank. UL-2200 Listed Package.

SERVICE WORK: Generator Set Will Be Serviced and Load Tested to 100% Capacity.

DIMENSIONS:
L – 151”
W – 60”
H – 120”
Weight: 12,000 lbs.
Muffler Ships Loose.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering