Quick Search

CAT 3406C

CAT 3406C

Year
2000
Working hours
714 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MACALLISTER MACHINERY CO., INC
Indianapolis, IN
+1 3175452151
Show phone number
Basic information
BrandCAT 3406C
MacAllister Machinery
CategoryStationary Generator Sets
Serial Number4ZR07171
Unit NumberEPU11365
Catalog Number10158687
Year2000
Hours714 h
CountryUnited States
LocationIndianapolis, United States
Pricing
Price Excluding Tax37,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power408 hp
Output375 kVA
Frequency60 Hz
Additional informationDESCRIPTION: 2000 Caterpillar 3406C Generator Set S#4ZR07171, 300kW Standby/275kW Prime, 277/480V, 3PH, 60Hz, 1800RPM, 714 Hours, CAT 3406C Diesel Engine, Woodward 1724 Electronic Governor, Engine-Mounted Radiator, Standard Air Cleaner, Jacket Water Heater, 24V Electric Starter, Auto-Start/E-Stop, EMCP 2 Control Panel, 400A Circuit Breaker, Open-Skid; No Enclosure or Fuel Tank.

SERVICE WORK: Generator Set Will Be Serviced and Load Tested to 100% Capacity.

DIMENSIONS:
L – 180"
W – 60"
H – 85"
Weight: 6,000lbs.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering