Quick Search

CAT 3406C

CAT 3406C

Year
2000
Working hours
618 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MACALLISTER MACHINERY CO., INC
Indianapolis, IN
+1 3175452151
Show phone number
Basic information
BrandCAT 3406C
MacAllister Machinery
CategoryStationary Generator Sets
Serial Number4ZR06971
Unit NumberEPU11213
Catalog Number10082503
Year2000
Hours618 h
CountryUnited States
LocationIndianapolis, United States
Pricing
Price Excluding Tax50,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power544 hp
Output500 kVA
Frequency60 Hz
Additional informationDESCRIPTION:
2000 Caterpillar 3406C Generator Set, S#4ZR06971, 400kW Standby, 120/208V, 3PH, 60HZ, 1800RPM, 618 Hrs., CAT 3406C Diesel Engine, EMCP 2 Control Panel, Circuit Breaker Protection, Air Cleaner, Radiator-Cooled, Jacket Water Heater, Electric Starter, Battery Charger, 500-Gallon Sub-Base Fuel Tank, Weather-Proof Enclosure.

SERVICE WORK:
Generator Set Will Be Serviced and Load Tested to 100% Capacity.

DIMENSIONS:
L – 140’’
W – 56’’
H – 112’’
Weight: 18,500 lbs.

Online Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering