Quick Search

CAT 3306T

CAT 3306T

Year
2000
Working hours
290 h
Email x
Name

My email address:*

My friend's email address:*

Message:

RING POWER CORP.
FL
+1 904 494 1278
Show phone number
Basic information
BrandCAT 3306T
RING POWER SYSTEMS
CategoryStationary Generator Sets
Serial Number9NR04722
Catalog Number10094102
Year2000
Hours290 h
CountryUnited States
LocationUnited States
Pricing
Price Excluding Tax35,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power340 hp
Output312 kVA
Frequency60 Hz
Additional informationCATERPILLAR 3306T, Standby Takeout, 250KW 60Hz 1800RPM, 277/480 Volt, (Other Voltages Available) 3 Phase, 60 Hertz, CAT Premium EMCP II Control Panel, Auto Start/Stop, Engine Safety Shutdowns, Woodward 1724 Electronic Governor, 400A Circuit Breaker, Jacket Water Heater, 24V Starter, 10 Amp Charger, Standard Air Cleaner, Radiator, Exhaust Silencer, 500 Gallon Fuel Tank Base. Fully Enclosed Stainless Steel, Sound Attenuated
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering