1999 CAT 3208T For Sale - 29,500 USD | Cat Used
Quick Search

CAT 3208T

CAT 3208T

Year
1999
Working hours
567 h
Email x
Name

My email address:*

My friend's email address:*

Message:

RING POWER CORP.
FL
+1 904 494 1278
Show phone number
Basic information
BrandCAT 3208T
RING POWER SYSTEMS
CategoryStationary Generator Sets
Serial Number5YF03977
Catalog Number10191836
Year1999
Hours567 h
CountryUnited States
LocationUnited States
Pricing
Price Excluding Tax29,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power272 hp
Output160 kVA
Frequency60 Hz
Additional informationSTAINLESS STEEL Weather Enclosed, Standby Takeout, CATERPILLAR Model 3208T Package Diesel Generator Set, 277/480V or Change to 120/208V, CAT SR4B Generator, 12 Lead, EMCP II Control Panel, Auto Start / Stop Capability, Engine Safety Shutdowns, Woodward Mech Gov., Circuit Breaker, Fuel & Oil Filters, Jacket Water Heater, 24V Starter, 10A Charger, Standard Duty Air Cleaner, Stainless Steel Weather Enclosure, 500 Gal FTB
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering