Atlas Copco QAS 45

Atlas Copco QAS 45

Price
7,179 USD
Year
2011
Working hours
10808 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAtlas Copco QAS 45
CategoryStationary Generator Sets
Serial NumberCG6M11101
Unit Number62411
Catalog NumberCU4548211
Manufacturing Year2011
Hours10808 h
CountryCanada
LocationON
Pricing
Price Excluding Tax$ 7,179
Tax-
Price Including Tax-
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
60 hZ60 hZ
Additional InformationUnit has a damaged axle and trailer frame. Rental return unit. Unit is single phase 120/208/240 and 3 phase 208/240/480. Equipped with a Kubota 30hp V2403 engine and 70 gallon on board fuel tank.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BATTLEFIELD EQUIPMENT RENTALSSee InventoryWebsiteSelect contact
Kent Folkerson
Canada
Telephone:+1 519 501 6987
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone