Airman SDG60S

Airman SDG60S

Price
9,178 USD
Year
2005
Working hours
15284 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAirman SDG60S
CategoryStationary Generator Sets
Serial Number148-MA60396
Unit NumberUA917
Catalog NumberCU4519655
Manufacturing Year2005
Hours15284 h
CountryAustralia
LocationLarapinta, QL
Pricing
Price Excluding Tax9,178 USD
Tax (10%)918 USD
Price Including Tax10,096 USD
Details
Engine power54.4 hp
Output55 kVA
Frequency50 Hz
Additional InformationSound attenuated, enclosed diesel generator 
Complete with 135L fuel tank 
Isuzu BB-4BGIT Diesel Engine 
Direct Injection turbo Charged
Stage 2 emissions regulation
Prime rated output 50 kVA / Standby 55kVA 
Box design for operation on a vehicle
Ready to Run
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
PRIMEPRIME
STANDBYSTANDBY
50 hZ50 hZ
Additional InformationSound attenuated, enclosed diesel generator 
Complete with 135L fuel tank 
Isuzu BB-4BGIT Diesel Engine 
Direct Injection turbo Charged
Stage 2 emissions regulation
Prime rated output 50 kVA / Standby 55kVA 
Box design for operation on a vehicle
Ready to Run
Power Rating
Prime
50Hz
55kVA / 40kW / 415Volts @ 1500RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ENERGY POWER SYSTEMS AUSTRALIASee InventoryWebsiteSelect contact
Lisa Allan
Australia
Telephone:+61 737221403
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone