Airman SDG25S

Airman SDG25S

Price
5,408 USD
Year
2010
Working hours
10041 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAirman SDG25S
CategoryStationary Generator Sets
Serial Number123-7B10504
Unit NumberUA850
Catalog NumberCU4658482
Manufacturing Year2010
Hours10041 h
CountryAustralia
LocationBrisbane, QL
Pricing
Price Excluding Tax$ 5,408
Tax (10%)$ 541
Price Including Tax$ 5,949
Details
Additional InformationSound attenuated, enclosed diesel generator
Complete with 70 L fuel tank
Kubota V2403 Diesel Engine
Quick Start Engine
Prime rated output 20kVA / Standby 22kVA
Box design for operation on a vehicle
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
PRIMEPRIME
50 hZ50 hZ
Additional InformationSound attenuated, enclosed diesel generator
Complete with 70 L fuel tank
Kubota V2403 Diesel Engine
Quick Start Engine
Prime rated output 20kVA / Standby 22kVA
Box design for operation on a vehicle
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ENERGY POWER SYSTEMS AUSTRALIASee InventoryWebsiteSelect contact
Lisa Allan
Australia
Telephone:+61 07 3722 1403
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone