Airman SDG25S

Airman SDG25S

Price
6,745 USD
Year
2010
Working hours
16558 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAirman SDG25S
CategoryStationary Generator Sets
Serial Number1237810501
Unit NumberUA848
Catalog NumberCU4697348
Manufacturing Year2010
Hours16558 h
CountryAustralia
LocationLarapinta, QL
Pricing
Price Excluding Tax6,745 USD
Tax (10%)674 USD
Price Including Tax7,419 USD
Details
Additional InformationClass: Generators
Stock No.: UA848
Make: Airman
Manufacturer Year: 2010
Hours: 16,558
Retail Price: $12,000 AUD Excluding GST. Ex Works
Location: BRISBANE QLD

OPEN SKID DIMENSIONS
Length (mm): 1550mm
Width (mm): 700 mm
Height (mm): 1010 mm
Weight (Kg): 695 kg

DESCRIPTION
Sound attenuated, enclosed diesel generator
Complete with 70 L fuel tank
Kubota V2403 Diesel Engine
Quick Start Engine
Prime rated output 20kVA / Standby 22kVA
Box design for operation on a vehicle
Ready to run
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
50 hZ50 hZ
Additional InformationClass: Generators
Stock No.: UA848
Make: Airman
Manufacturer Year: 2010
Hours: 16,558
Retail Price: $12,000 AUD Excluding GST. Ex Works
Location: BRISBANE QLD

OPEN SKID DIMENSIONS
Length (mm): 1550mm
Width (mm): 700 mm
Height (mm): 1010 mm
Weight (Kg): 695 kg

DESCRIPTION
Sound attenuated, enclosed diesel generator
Complete with 70 L fuel tank
Kubota V2403 Diesel Engine
Quick Start Engine
Prime rated output 20kVA / Standby 22kVA
Box design for operation on a vehicle
Ready to run
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ENERGY POWER SYSTEMS AUSTRALIASee InventoryWebsiteSelect contact
Lisa Allan
Australia
Telephone:+61 737221403
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone