Airman SDG25S

Airman SDG25S

Price
5,707 USD
Year
2010
Working hours
16626 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAirman SDG25S
CategoryStationary Generator Sets
Serial Number123-7B10503
Unit NumberUA849
Catalog NumberCU4520145
Manufacturing Year2010
Hours16626 h
CountryAustralia
LocationLarapinta, QL
Pricing
Price Excluding Tax5,707 USD
Tax (10%)571 USD
Price Including Tax6,278 USD
Details
Additional InformationSound attenuated, enclosed diesel generator 
Complete with 70L fuel tank 
Kubota V2403 engine
Quick start engine
Prime output 20kVA / Standby 22kVA
Ready to Run
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
PRIMEPRIME
STANDBYSTANDBY
50 hZ50 hZ
60 hZ60 hZ
Additional InformationSound attenuated, enclosed diesel generator 
Complete with 70L fuel tank 
Kubota V2403 engine
Quick start engine
Prime output 20kVA / Standby 22kVA
Ready to Run
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ENERGY POWER SYSTEMS AUSTRALIASee InventoryWebsiteSelect contact
Lisa Allan
Australia
Telephone:+61 737221403
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone