Airman MP150

Airman MP150

Price
51,000 USD
Year
2017
Working hours
2032 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAirman MP150
CategoryStationary Generator Sets
Serial Number172B120063
Unit NumberEQ094900
Catalog NumberCU2350122
Manufacturing Year2017
Hours2032 h
CountryUnited States
LocationMilford, MA
Pricing
Price Excluding Tax51,000 USD
Tax USD
Price Including Tax USD
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Engine power177 hp
Output165 kVA
Frequency60 Hz
Additional Information130 KW / 208-480 V
RENTAL TYPE UNIT
SOUND ATTENUATED ENCLOSURE
Features
Accessories
TRAILER MOUNTEDTRAILER MOUNTED
DIESELDIESEL
GENERATORSGENERATORS
STANDBYSTANDBY
60 hZ60 hZ
AUTO STARTAUTO START
Additional Information130 KW / 208-480 V
RENTAL TYPE UNIT
SOUND ATTENUATED ENCLOSURE
Power Rating
Standby
60Hz
165kVA / 130kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MILTON CAT POWER SYSTEMSSee InventorySelect contact
John Banks
Telephone:+1 508 634 5539
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone