X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 28379 machines for sale
Current filter
Category
Power Systems
x
Generators
x
Stationary Generator Sets
x
search filters
Category
-
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Frequency (hz)
+
Engine power (kw)
+
-
Certification
+
Dealer
+
Country
+
Features
+

Stationary Generator Sets

Get an email alert when new equipment matching "Current filter" will be added.

Used Stationary Generator Sets for Sale

For dependable backup power, standby generator sets are essential. They are available in different sizes and with a wide range of power capabilities so there is an option for whatever your power needs may be. On Cat Used, you'll find a large selection of used stationary generator sets for sale from Cat® dealers across the globe. You can also easily find your local dealer and contact them about the equipment that interests you.

1,032 Search results for "Current filter"
1..848586
Displaying: 1009 - 1020 Sort by:   ads/page
Caterpillar C32-1000, 147,200 USDStationary Generator Sets
Santiago, CL
Year: 2013, Working hours: 4093 h
FINNING CHILE S.A.

product linkdiesel50 hzauto startcontinuous, Conditions
Olympian XQE-250, On RequestStationary Generator Sets
Santiago, CL
Year: 2013, Working hours: 8229 h
FINNING CHILE S.A.

diesel50 hzauto startcontinuous, Conditions
Caterpillar C15-500, 42,000 USDStationary Generator Sets
Santiago, CL
Year: 2011, Working hours: 10033 h
FINNING CHILE S.A.

diesel50 hzauto startcontinuous, Conditions
Olympian XQE20, 8,993 USDStationary Generator Sets
Kewdale, WA, AU
Year: 2012, Working hours: 12514 h
ENERGY POWER SYSTEMS AUSTRALIA

standby50 hzcat brand gensetolympian brand gensetcontinuous
Olympian CAT MSS30, 7,885 USDStationary Generator Sets
Coatzacoalcos, MX
Year: 2015, Working hours: 6785 h
MADISA

diesel60 hz, Conditions
Caterpillar 3412, On RequestStationary Generator Sets, DE
Year: 1994, Working hours: 20000 h
ZEPPELIN POWER SYSTEMS GMBH & CO. KG

primestandby50 hz60 hzcat brand genset
Olympian CAT GEH275, 21,500 USDStationary Generator Sets
Zouk Mikael, LB
Year: 2014, Working hours: 2153 h
M. EZZAT JALLAD & FILS

generatorsprime50 hzauto startolympian brand genset
Olympian CAT MSS30, 5,605 USDStationary Generator Sets
Coatzacoalcos, MX
Year: 2013, Working hours: 14415 h
MADISA

diesel60 hz, Conditions
Caterpillar G3520C, On RequestStationary Generator Sets
Bremen, DE
Year: 2012
ZEPPELIN POWER SYSTEMS GMBH & CO. KG
Caterpillar 3516, 394,143 USDStationary Generator Sets
Edmonton, AB, CA
Year: 2015, Working hours: 150 h
FINNING CANADA

dieselgeneratorsprime60 hz
Caterpillar DE 88 INSO, On RequestStationary Generator Sets
Mogosoaia, RO
Year: 2013, Working hours: 106 h
BERGERAT MONNOYEUR ROMANIA
Caterpillar DE 150 INSO, On RequestStationary Generator Sets
Mogosoaia, RO
Year: 2017, Working hours: 110 h
BERGERAT MONNOYEUR ROMANIA

ce plategeneratorsstandby50 hzcat brand genset
 
Compare products
1..848586
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources