X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 25051 machines for sale
Current filter
Category
Power Systems
x
Generators
x
Stationary Generator Sets
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Frequency (hz)
+
Engine power (kw)
+
-
Certification
+
Dealer
+
Country
+
Features
+

Stationary Generator Sets

Get an email alert when new equipment matching "Current filter" will be added.

Used Stationary Generator Sets for Sale

For dependable backup power, standby generator sets are essential. They are available in different sizes and with a wide range of power capabilities so there is an option for whatever your power needs may be. On Cat Used, you'll find a large selection of used stationary generator sets for sale from Cat® dealers across the globe. You can also easily find your local dealer and contact them about the equipment that interests you.

977 Search results for "Current filter"
1..808182
Displaying: 961 - 972 Sort by:   ads/page
Olympian CAT GEH275, 21,500 USDStationary Generator Sets
Zouk Mikael, LB
Year: 2014, Working hours: 2153 h
M. EZZAT JALLAD & FILS

generatorsprime50 hzauto startolympian brand genset
Olympian CAT MSS30, 5,605 USDStationary Generator Sets
Coatzacoalcos, MX
Year: 2013, Working hours: 14415 h
MADISA

diesel60 hz, Conditions
Caterpillar G3520C UNUSED, On RequestStationary Generator Sets
Bremen, DE
Year: 2012
ZEPPELIN POWER SYSTEMS GMBH & CO. KG
Caterpillar 3512, 407,720 USDStationary Generator Sets
Edmonton, AB, CA
Year: 2015, Working hours: 150 h
FINNING CANADA

dieselgeneratorsprime60 hz
Caterpillar DE 88 INSO, On RequestStationary Generator Sets
Mogosoaia, RO
Year: 2013, Working hours: 106 h
BERGERAT MONNOYEUR ROMANIA
Caterpillar DE 150 INSO, On RequestStationary Generator Sets
Mogosoaia, RO
Year: 2017, Working hours: 110 h
BERGERAT MONNOYEUR ROMANIA

ce plategeneratorsstandby50 hzcat brand genset
Caterpillar 365 KVA, 15,826 USDStationary Generator Sets
Greater Noida, IN
Year: 2011, Working hours: 2750 h
GCPL - EAST
Caterpillar C 15 -500KVA, 31,500 USDStationary Generator Sets
Santiago, CL
Year: 2011, Working hours: 11290 h
FINNING CHILE S.A.

diesel50 hzauto startcontinuous, Conditions
Denyo DCA25USI, 6,623 USDStationary Generator Sets
Brisbane, QL, AU
Year: 2005, Working hours: 12564 h
ENERGY POWER SYSTEMS AUSTRALIA

dieselgeneratorsstandby50 hz60 hz
Olympian CAT C18, 70,000 USDStationary Generator Sets
Guatemala, GT
Year: 2012, Working hours: 6600 h
GENTRAC

diesel, Conditions
Olympian CAT GEP88-3, 17,000 USDStationary Generator Sets, GT
Year: 2014, Working hours: 4950 h
GENTRAC
, Conditions
Olympian GEP16SP4, 8,500 USDStationary Generator Sets
Guatemala, GT
Year: 2012, Working hours: 100 h
GENTRAC
, Conditions
 
Compare products
1..808182