X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 25159 machines for sale
Current filter
Category
Power Systems
x
Generators
x
Stationary Generator Sets
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Frequency (hz)
+
Engine power (kw)
+
-
Certification
+
Dealer
+
Country
+
Features
+

Stationary Generator Sets

Get an email alert when new equipment matching "Current filter" will be added.

Used Stationary Generator Sets for Sale

For dependable backup power, standby generator sets are essential. They are available in different sizes and with a wide range of power capabilities so there is an option for whatever your power needs may be. On Cat Used, you'll find a large selection of used stationary generator sets for sale from Cat® dealers across the globe. You can also easily find your local dealer and contact them about the equipment that interests you.

978 Search results for "Current filter"
1..798081..82
Displaying: 949 - 960 Sort by:   ads/page
Caterpillar C32, 145,000 USDStationary Generator Sets
Santiago, CL
Year: 2011, Working hours: 1413 h
FINNING CHILE S.A.

product linkdiesel50 hzauto start, Conditions
Caterpillar MSS300, 43,000 USDStationary Generator Sets
Gomez Palacio, MX
Year: 2015, Working hours: 6629 h
MADISA
, Conditions
Caterpillar 3512, 87,265 USDStationary Generator Sets
Самара, RU
Year: 2011, Working hours: 7129 h
ZEPPELIN RUSSLAND OOO

diesel50 hz, Conditions
Atlas Copco QAS325, 29,500 USDStationary Generator Sets
Cd. Del Carmen, MX
Year: 2012
MADISA

dieselgenerators60 hz, Conditions
Caterpillar C-15, 28,000 USDStationary Generator Sets
Santiago, CL
Year: 2011, Working hours: 7498 h
FINNING CHILE S.A.

product linkdiesel50 hzcontinuous, Conditions
Olympian XQE100, 13,974 USDStationary Generator Sets
Brisbane, QL, AU
Year: 2012, Working hours: 13003 h
ENERGY POWER SYSTEMS AUSTRALIA

dieselgenerators50 hzcat brand gensetauto start
Olympian XQE250, 25,741 USDStationary Generator Sets
Adelaide, SA, AU
Year: 2011, Working hours: 8098 h
ENERGY POWER SYSTEMS AUSTRALIA

generatorsprimestandby50 hzcat brand genset
Caterpillar GEP 88 INSO, On RequestStationary Generator Sets
Mogosoaia, RO
Year: 2011, Working hours: 237 h
BERGERAT MONNOYEUR ROMANIA

ce platedieselgenerators50 hzcat brand genset
Denyo DCA25ESI, 5,810 USDStationary Generator Sets
Brisbane, QL, AU
Year: 2006, Working hours: 7057 h
ENERGY POWER SYSTEMS AUSTRALIA

dieselgeneratorsprime50 hz
Atlas Copco QAC1250, 130,790 USDStationary Generator Sets
Cd. Del Carmen, MX
Year: 2012
MADISA

dieselgenerators60 hz, Conditions
Caterpillar C15-500, 35,000 USDStationary Generator Sets
Santiago, CL
Year: 2011, Working hours: 10033 h
FINNING CHILE S.A.

diesel50 hzauto startcontinuous, Conditions
Caterpillar 3412, 48,591 USDStationary Generator Sets
Pointe-claire, QC, CA
Year: 1994, Working hours: 1032 h
TOROMONT POWER SYSTEMS (QUÉBEC AND MARITIMES)

dieselstandby60 hzcat brand gensetauto start
 
Compare products
1..798081..82