X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 22872 machines for sale
Current filter
Category
Power Systems
x
Generators
x
Stationary Generator Sets
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Frequency (hz)
+
Engine power (kw)
+
-
Certification
+
Dealer
+
Country
+
Features
+

Stationary Generator Sets

Get an email alert when new equipment matching "Current filter" will be added.

Used Stationary Generator Sets for Sale

For dependable backup power, standby generator sets are essential. They are available in different sizes and with a wide range of power capabilities so there is an option for whatever your power needs may be. On Cat Used, you'll find a large selection of used stationary generator sets for sale from Cat® dealers across the globe. You can also easily find your local dealer and contact them about the equipment that interests you.

915 Search results for "Current filter"
1..757677
Displaying: 901 - 912 Sort by:   ads/page
Caterpillar G3520C UNUSED, On RequestStationary Generator Sets
Bremen, DE
Year: 2012
ZEPPELIN POWER SYSTEMS GMBH & CO. KG
Caterpillar 3512, 414,643 USDStationary Generator Sets
Edmonton, AB, CA
Year: 2015, Working hours: 150 h
FINNING CANADA

dieselgeneratorsprime60 hz
Caterpillar DE 150 INSO, On RequestStationary Generator Sets
Mogosoaia, RO
Year: 2017, Working hours: 110 h
BERGERAT MONNOYEUR ROMANIA

ce plategeneratorsstandby50 hzcat brand genset
Caterpillar 365 KVA, 15,972 USDStationary Generator Sets
Greater Noida, IN
Year: 2011, Working hours: 2750 h
GCPL - EAST
Denyo DCA25USI, 6,827 USDStationary Generator Sets
Brisbane, QL, AU
Year: 2005, Working hours: 12564 h
ENERGY POWER SYSTEMS AUSTRALIA

dieselgeneratorsstandby50 hz60 hz
Caterpillar 3406, 24,162 USDStationary Generator Sets
Adelaide, SA, AU
Year: 2008, Working hours: 21611 h
ENERGY POWER SYSTEMS AUSTRALIA

dieselgeneratorsprime50 hzcat brand genset
Olympian CAT C18, 70,000 USDStationary Generator Sets
Guatemala, GT
Year: 2012, Working hours: 6600 h
GENTRAC

diesel, Conditions
Caterpillar 3412, 90,000 USDStationary Generator Sets
Alexandria, EG
Year: 2012, Working hours: 19144 h
MANTRAC EGYPT
Caterpillar G3516 - 1.000 KVA, 118,000 USDStationary Generator Sets
Santa Cruz, BO
Year: 2005, Working hours: 39720 h
Finning Bolivia S.A.

natural gas
Caterpillar C18, 55,000 USDStationary Generator Sets, EG
Year: 2007, Working hours: 21112 h
MANTRAC EGYPT
Caterpillar C18, 55,000 USDStationary Generator Sets, EG
Year: 2007, Working hours: 33607 h
MANTRAC EGYPT
Caterpillar GEP 88 INSO, On RequestStationary Generator Sets
Timisoara, RO
Year: 2012, Working hours: 87 h
BERGERAT MONNOYEUR ROMANIA

ce plategeneratorsstandby50 hzcat brand genset
 
Compare products
1..757677