X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 16159 machines for sale
Current filter
Category
Power Systems
x
Generators
x
Stationary Generator Sets
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Frequency (hz)
+
Engine power (kw)
+
-
Certification
+
Dealer
+
Country
+
Features
+
Benefits
+

Stationary Generator Sets

Get an email alert when new equipment matching "Current filter" will be added.

Used Stationary Generator Sets for Sale

For dependable backup power, standby generator sets are essential. They are available in different sizes and with a wide range of power capabilities so there is an option for whatever your power needs may be. On Cat Used, you'll find a large selection of used stationary generator sets for sale from Cat® dealers across the globe. You can also easily find your local dealer and contact them about the equipment that interests you.

809 Search results for "Current filter"
1..656667..68
Displaying: 781 - 792 Sort by:   ads/page
LUREYE V550K, 25,000 USDStationary Generator Sets
Santiago, CL
Year: 2011, Working hours: 26,550 h
FINNING CHILE S.A.

ultra low sulfur diesel fueldiesel50 hzauto startcontinuous, Conditions
Caterpillar RADIATOR 3516 E, On RequestStationary Generator Sets
Bremen, DE
Year: 2019
ZEPPELIN POWER SYSTEMS GMBH & CO. KG
Atlas Copco QAS70 CUD, 16,800 USDStationary Generator Sets
Monterrey, MX
Year: 2016, Working hours: 485 h
MADISA
, Conditions
Caterpillar G3516 C, On RequestStationary Generator Sets
Bremen, DE
Year: 2009, Working hours: 42,000 h
ZEPPELIN POWER SYSTEMS GMBH & CO. KG
Caterpillar GEH 330-1, On RequestStationary Generator Sets
Bremen, DE
Year: 2013
ZEPPELIN POWER SYSTEMS GMBH & CO. KG
Caterpillar 365 KVA, 15,621 USDStationary Generator Sets
Greater Noida, IN
Year: 2011, Working hours: 2,750 h
GCPL - EAST
Perkins DP60D6-1, 17,011 USDStationary Generator Sets
Delta, BC, CA
Year: 2021, Working hours: 1 h
FINNING CANADA

generatorsprimestandby60 hzauto start, Conditions
Caterpillar C18, On RequestStationary Generator Sets
Bremen, DE
Year: 2020
ZEPPELIN POWER SYSTEMS GMBH & CO. KG

ce plateprimestandby50 hzcat brand genset
Perkins DP10D6-1, 11,790 USDStationary Generator Sets
Delta Bc, BC, CA
Year: 2020, Working hours: 1 h
FINNING CANADA

natural gasprimestandby60 hzauto start, Conditions
Perkins DP101D6-1, 24,671 USDStationary Generator Sets
Delta, BC, CA
Year: 2021, Working hours: 1 h
FINNING CANADA

generatorsprimestandby60 hzauto start, Conditions
Caterpillar 3406, 23,584 USDStationary Generator Sets
Adelaide, SA, AU
Year: 2008, Working hours: 21,611 h
ENERGY POWER SYSTEMS AUSTRALIA

dieselgeneratorsprime50 hzcat brand genset
Perkins DP125D6, 25,564 USDStationary Generator Sets
Delta, BC, CA
Year: 2020, Working hours: 1 h
FINNING CANADA

dieselgeneratorsstandby60 hzauto start, Conditions
 
Compare products
1..656667..68