Currently 17744 machines for sale
Quick Search

Used Stationary Generator Sets for Sale

For dependable backup power, standby generator sets are essential. They are available in different sizes and with a wide range of power capabilities so there is an option for whatever your power needs may be. On Cat Used, you'll find a large selection of used stationary generator sets for sale from Cat® dealers across the globe. You can also easily find your local dealer and contact them about the equipment that interests you.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Power Systems
x
172 Search results for "Current filter"
Displaying: 121 - 144 Sort by: 
CAT G80LG, 7,0002011
Milford, MA

See Details
CAT 3516 B, 540,5002024
FL
Rebuildauto startcontrol panel - emcp 4.2bengine type - dieselrating - standbygenerator

See Details
MISCELLANEOUS MFGRS 50KW/2082010
Salt Lake City, UT
4,310 h

See Details
CAT 3512C2012
Knoxville, TN
350 h

See Details
CAT 3512C2014
Salt Lake City, UT

See Details
CAT C152014
Knoxville, TN
302 h

See Details
CAT 3512C2011
Salt Lake City, UT

See Details
CAT 3512C2012
Salt Lake City, UT

See Details
CAT 3512C2012
Salt Lake City, UT

See Details
CAT 3512C2014
Salt Lake City, UT

See Details
CAT XQ200N, 76,3332014
Omaha, NE
12,750 hsound attenuated enclosure

See Details
MultiQuip 45KVA MQ, 45,0002015
Salt Lake City, UT
265 h

See Details
CAT C322023
Bremen
Cat Certified Used Rebuild50 hz

See Details
CAT C322008
ON
804 h Conditionsepa labelcat brand gensetdieselstandby60 hz

See Details
CAT C322008
ON
798 h Conditionscat brand gensetdieselstandbygenerators60 hz

See Details
CAT G 3520, 2,850,3892018
ON
16,000 hsound attenuated enclosuretelematicsenclosure material - aluminumremote emergency stopfire extinguisher

See Details
CAT 35161996
Thunder Bay, ON
2 h Conditionscat brand gensetdieselgenerators60 hzauto start

See Details
CAT 3512, 294,4921998
Pointe-claire, QC
1,000 h Conditionscat brand gensetdieselstandby60 hzauto start

See Details
CAT G 3520, 2,850,3892018
ON
16,000 hsound attenuated enclosuretelematicsenclosure material - aluminumremote emergency stopfire extinguisher

See Details
CAT 34122002
Bremen
40,537 h

See Details
CAT C322023
Bremen
Rebuild50 hz

See Details
CAT 34122011
Bremen
11,791 h50 hzcat brand gensetdiesel

See Details
CAT C322023
Bremen
Rebuild50 hzcat brand gensetstandby

See Details
CAT 34122012
Bremen
10,128 h

See Details
Show more results

Stationary Generator Sets