X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 28001 machines for sale
Current filter
Category
Power Systems
x
Generators
x
Stationary Generator Sets
x
search filters
Category
-
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Frequency (hz)
+
Engine power (kw)
+
-
Certification
+
Dealer
+
Country
+
Features
+

Stationary Generator Sets

Get an email alert when new equipment matching "Current filter" will be added.

Used Stationary Generator Sets for Sale

For dependable backup power, standby generator sets are essential. They are available in different sizes and with a wide range of power capabilities so there is an option for whatever your power needs may be. On Cat Used, you'll find a large selection of used stationary generator sets for sale from Cat® dealers across the globe. You can also easily find your local dealer and contact them about the equipment that interests you.

1,023 Search results for "Current filter"
1..394041..86
Displaying: 469 - 480 Sort by:   ads/page
Caterpillar 3406, 2,900 USDStationary Generator Sets
Phoenix, AZ, US
Year: 1981, Working hours: 1 h
EMPIRE MACHINERY
MultiQuip DCA070, 25,000 USDStationary Generator Sets
Altoona, IA, US
Year: 2011, Working hours: 5045 h
ZIEGLER CAT
Caterpillar 3508, 54,900 USDStationary Generator Sets
Indianapolis, IN, US
Year: 1993, Working hours: 933 h
MACALLISTER MACHINERY CO., INC

dieselgeneratorsstandby60 hzcat brand genset
Southwest PRODUCTS QP500, 135,000 USDStationary Generator Sets
Altoona, IA, US
Year: 2015, Working hours: 1363 h
ZIEGLER CAT
MultiQuip DCA300SS, On RequestStationary Generator Sets
Tucson, AZ, US
Year: 2014, Working hours: 2999 h
EMPIRE MACHINERY
Caterpillar XQ30, 17,000 USDStationary Generator Sets
Altoona, IA, US
Year: 2012, Working hours: 9143 h
ZIEGLER CAT
, Specifications
Caterpillar XQ 500, 225,000 USDStationary Generator Sets
San Diego, CA, US
Year: 2012, Working hours: 3855 h
HAWTHORNE POWER SYSTEMS

epa labelstandby50 hz60 hzcat brand genset, Specifications
Southwest PRODUCTS QP625, 145,000 USDStationary Generator Sets
Altoona, IA, US
Year: 2015, Working hours: 1808 h
ZIEGLER CAT
Caterpillar C9EP, 58,900 USDStationary Generator Sets
Topeka, KS, US
Year: 2007, Working hours: 393 h
FOLEY EQUIPMENT COMPANY
Caterpillar 3412C, 49,000 USDStationary Generator Sets
Phoenix, AZ, US
Year: 2000, Working hours: 44292 h
EMPIRE MACHINERY
Southwest PRODUCTS QP625, 155,000 USDStationary Generator Sets
Bloomington, MN, US
Year: 2014, Working hours: 672 h
ZIEGLER CAT
Southwest PRODUCTS QP500, 128,000 USDStationary Generator Sets
Shakopee, MN, US
Year: 2015, Working hours: 2779 h
ZIEGLER CAT
 
Compare products
1..394041..86