X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 28609 machines for sale
Current filter
Category
Power Systems
x
Generators
x
Stationary Generator Sets
x
search filters
Category
-
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Frequency (hz)
+
Engine power (kw)
+
-
Certification
+
Dealer
+
Country
+
Features
+

Stationary Generator Sets

Get an email alert when new equipment matching "Current filter" will be added.

Used Stationary Generator Sets for Sale

For dependable backup power, standby generator sets are essential. They are available in different sizes and with a wide range of power capabilities so there is an option for whatever your power needs may be. On Cat Used, you'll find a large selection of used stationary generator sets for sale from Cat® dealers across the globe. You can also easily find your local dealer and contact them about the equipment that interests you.

1,014 Search results for "Current filter"
1..373839..85
Displaying: 445 - 456 Sort by:   ads/page
Caterpillar XQ100, On RequestStationary Generator Sets
Blythe, AZ, US
Year: 2012, Working hours: 3419 h
EMPIRE MACHINERY
Caterpillar XQ30, 15,000 USDStationary Generator Sets
Shakopee, MN, US
Year: 2012, Working hours: 12517 h
ZIEGLER CAT
, Specifications
Caterpillar XQ350, On RequestStationary Generator Sets
Phoenix, AZ, US
Year: 2013, Working hours: 7236 h
EMPIRE MACHINERY
Caterpillar G3412, 79,000 USDStationary Generator Sets
Indianapolis, IN, US
Year: 1996, Working hours: 1000 h
MACALLISTER MACHINERY CO., INC

dieselgenerators60 hzcat brand gensetcontinuous
Caterpillar 3412, 79,000 USDStationary Generator Sets
Phoenix, AZ, US
Year: 1996, Working hours: 1 h
EMPIRE MACHINERY
Caterpillar 3406C, 37,800 USDStationary Generator Sets
San Antonio, TX, US
Year: 2005, Working hours: 7006 h
HOLT CAT

primestandby60 hzcat brand gensetauto start
MultiQuip DCA70US, On RequestStationary Generator Sets
Tucson, AZ, US
Year: 2011, Working hours: 7747 h
EMPIRE MACHINERY
Caterpillar RP5500, 1,000 USDStationary Generator Sets
TX, US
Year: 2019
MUSTANG RENTAL SERVICES
MultiQuip DCA400SS, On RequestStationary Generator Sets
Tucson, AZ, US
Year: 2006, Working hours: 6956 h
EMPIRE MACHINERY
MultiQuip DCA400SS, On RequestStationary Generator Sets
Tucson, AZ, US
Year: 2006, Working hours: 5036 h
EMPIRE MACHINERY
MultiQuip DCA400SS, On RequestStationary Generator Sets
Tucson, AZ, US
Year: 2006, Working hours: 4067 h
EMPIRE MACHINERY
Caterpillar C9, 49,900 USDStationary Generator Sets
Indianapolis, IN, US
Year: 2013, Working hours: 92 h
MACALLISTER MACHINERY CO., INC

dieselgeneratorsstandby60 hzcat brand genset
 
Compare products
1..373839..85
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources