X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 28133 machines for sale
Current filter
Category
Power Systems
x
Generators
x
Stationary Generator Sets
x
search filters
Category
-
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Frequency (hz)
+
Engine power (kw)
+
-
Certification
+
Dealer
+
Country
+
Features
+

Stationary Generator Sets

Get an email alert when new equipment matching "Current filter" will be added.

Used Stationary Generator Sets for Sale

For dependable backup power, standby generator sets are essential. They are available in different sizes and with a wide range of power capabilities so there is an option for whatever your power needs may be. On Cat Used, you'll find a large selection of used stationary generator sets for sale from Cat® dealers across the globe. You can also easily find your local dealer and contact them about the equipment that interests you.

1,024 Search results for "Current filter"
1..363738..86
Displaying: 433 - 444 Sort by:   ads/page
MultiQuip DCA70 T4I, 29,500 USDStationary Generator Sets
San Diego, CA, US
Year: 2014, Working hours: 4265 h
HAWTHORNE POWER SYSTEMS
Caterpillar XQ570, 289,500 USDStationary Generator Sets
Phoenix, AZ, US
Year: 2019, Working hours: 8 h
EMPIRE MACHINERY
Caterpillar 3512, 135,000 USDStationary Generator Sets
Indianapolis, IN, US
Year: 1999, Working hours: 648 h
MACALLISTER MACHINERY CO., INC

dieselgeneratorsstandby60 hzcat brand genset
Wacker G25, 15,000 USDStationary Generator Sets
Shakopee, MN, US
Year: 2015, Working hours: 7271 h
ZIEGLER CAT
Caterpillar 3516B, 215,000 USDStationary Generator Sets
Indianapolis, IN, US
Year: 2000, Working hours: 206 h
MACALLISTER MACHINERY CO., INC

dieselgeneratorsstandby60 hzcat brand genset
Caterpillar C15EP, 82,500 USDStationary Generator Sets
Topeka, KS, US
Year: 2009, Working hours: 177 h
FOLEY EQUIPMENT COMPANY
Caterpillar XQ2000, On RequestStationary Generator Sets
Phoenix, AZ, US
Year: 2010, Working hours: 2074 h
EMPIRE MACHINERY
Caterpillar 3512, 95,000 USDStationary Generator Sets
Indianapolis, IN, US
Year: 1996, Working hours: 250 h
MACALLISTER MACHINERY CO., INC
Caterpillar D346, 1,900 USDStationary Generator Sets
Phoenix, AZ, US
Year: 1976, Working hours: 1574 h
EMPIRE MACHINERY
Caterpillar SR4B, 26,000 USDStationary Generator Sets
Indianapolis, IN, US
Year: 2001
MACALLISTER MACHINERY CO., INC

generatorsstandby60 hzcat brand genset
Caterpillar 3412, 86,000 USDStationary Generator Sets
Indianapolis, IN, US
Year: 2001, Working hours: 1570 h
MACALLISTER MACHINERY CO., INC

dieselgeneratorsstandby60 hzcat brand genset
MultiQuip DCA125US, On RequestStationary Generator Sets
Phoenix, AZ, US
Year: 2012, Working hours: 7574 h
EMPIRE MACHINERY
 
Compare products
1..363738..86
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources