X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 27666 machines for sale
Current filter
Category
Power Systems
x
Generators
x
Stationary Generator Sets
x
search filters
Category
-
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Frequency (hz)
+
Engine power (kw)
+
-
Certification
+
Dealer
+
Country
+
Features
+

Stationary Generator Sets

Get an email alert when new equipment matching "Current filter" will be added.

Used Stationary Generator Sets for Sale

For dependable backup power, standby generator sets are essential. They are available in different sizes and with a wide range of power capabilities so there is an option for whatever your power needs may be. On Cat Used, you'll find a large selection of used stationary generator sets for sale from Cat® dealers across the globe. You can also easily find your local dealer and contact them about the equipment that interests you.

1,023 Search results for "Current filter"
1..333435..86
Displaying: 397 - 408 Sort by:   ads/page
Caterpillar 3456, 69,000 USDStationary Generator Sets
Mesa, AZ, US
Year: 2006, Working hours: 161 h
EMPIRE MACHINERY
Caterpillar XQ350, On RequestStationary Generator Sets
Phoenix, AZ, US
Year: 2013, Working hours: 5698 h
EMPIRE MACHINERY
Southwest PRODUCTS QP400, 130,000 USDStationary Generator Sets
Bloomington, MN, US
Year: 2015, Working hours: 377 h
ZIEGLER CAT
Caterpillar SR5, 6,000 USDStationary Generator Sets
Indianapolis, IN, US
Year: 2012
MACALLISTER MACHINERY CO., INC
MultiQuip DCA070, 25,000 USDStationary Generator Sets
Altoona, IA, US
Year: 2011, Working hours: 4459 h
ZIEGLER CAT
MultiQuip DCA070, 10,000 USDStationary Generator Sets
Altoona, IA, US
Year: 2011, Working hours: 12150 h
ZIEGLER CAT
Caterpillar XQ425, 218,950 USDStationary Generator Sets
Phoenix, AZ, US
Year: 2020, Working hours: 1 h
EMPIRE MACHINERY
Generac QT13068, 17,500 USDStationary Generator Sets
Albuqerque, NM, US
Year: 2014, Working hours: 53 h
WAGNER EQUIPMENT CO
Caterpillar 3412, 34,000 USDStationary Generator Sets
Phoenix, AZ, US
Year: 1978, Working hours: 1000 h
EMPIRE MACHINERY
Southwest PRODUCTS QP400, 115,000 USDStationary Generator Sets
Altoona, IA, US
Year: 2014, Working hours: 1660 h
ZIEGLER CAT
Caterpillar XQ100, On RequestStationary Generator Sets
Blythe, AZ, US
Year: 2012, Working hours: 3419 h
EMPIRE MACHINERY
Caterpillar XQ30, 15,000 USDStationary Generator Sets
Shakopee, MN, US
Year: 2012, Working hours: 12517 h
ZIEGLER CAT
, Specifications
 
Compare products
1..333435..86