X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 24530 machines for sale
Current filter
Category
Power Systems
x
Generators
x
Stationary Generator Sets
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Frequency (hz)
+
Engine power (kw)
+
-
Certification
+
Dealer
+
Country
+
Features
+

Stationary Generator Sets

Get an email alert when new equipment matching "Current filter" will be added.

Used Stationary Generator Sets for Sale

For dependable backup power, standby generator sets are essential. They are available in different sizes and with a wide range of power capabilities so there is an option for whatever your power needs may be. On Cat Used, you'll find a large selection of used stationary generator sets for sale from Cat® dealers across the globe. You can also easily find your local dealer and contact them about the equipment that interests you.

955 Search results for "Current filter"
1..293031..80
Displaying: 349 - 360 Sort by:   ads/page
Caterpillar C9, 63,000 USDStationary Generator Sets
Indianapolis, IN, US
Year: 2006, Working hours: 230 h
MACALLISTER MACHINERY CO., INC

dieselgeneratorsstandby60 hzcat brand genset
MultiQuip DCA45SS, On RequestStationary Generator Sets
Casper, WY, US
Year: 2018, Working hours: 2552 h
WYOMING MACHINERY

generators
Magnum GENSET 75, 29,500 USDStationary Generator Sets
Vacaville, CA, US
Year: 2017, Working hours: 6906 h
HOLT OF CALIFORNIA
Caterpillar 3406, 39,500 USDStationary Generator Sets
Knoxville, TN, US
Year: 1995, Working hours: 466 h
STOWERS POWER SYSTEMS
Wacker G25, 15,000 USDStationary Generator Sets
Shakopee, MN, US
Year: 2015, Working hours: 7134 h
ZIEGLER CAT
Caterpillar C15, 83,600 USDStationary Generator Sets
Indianapolis, IN, US
Year: 2008
MACALLISTER MACHINERY CO., INC

dieselgeneratorsstandby60 hzcat brand genset
Caterpillar C15, 83,600 USDStationary Generator Sets
Indianapolis, IN, US
Year: 2011
MACALLISTER MACHINERY CO., INC

dieselgeneratorsstandby60 hzcat brand genset
Caterpillar G3406 PGG, On RequestStationary Generator Sets
Casper, WY, US
Year: 2014, Working hours: 1 h
WYOMING MACHINERY
MultiQuip DCA70 T4I, 29,500 USDStationary Generator Sets
San Diego, CA, US
Year: 2014, Working hours: 4265 h
HAWTHORNE POWER SYSTEMS
Caterpillar XQ570, On RequestStationary Generator Sets
Phoenix, AZ, US
Year: 2019, Working hours: 8 h
EMPIRE MACHINERY
MultiQuip DCA45SS, On RequestStationary Generator Sets
Gillette, WY, US
Year: 2018, Working hours: 4 h
WYOMING MACHINERY

generators
Caterpillar 3512, 135,000 USDStationary Generator Sets
Indianapolis, IN, US
Year: 1999, Working hours: 648 h
MACALLISTER MACHINERY CO., INC

dieselgeneratorsstandby60 hzcat brand genset
 
Compare products
1..293031..80