Currently 17746 machines for sale
Quick Search

Used Stationary Generator Sets for Sale

For dependable backup power, standby generator sets are essential. They are available in different sizes and with a wide range of power capabilities so there is an option for whatever your power needs may be. On Cat Used, you'll find a large selection of used stationary generator sets for sale from Cat® dealers across the globe. You can also easily find your local dealer and contact them about the equipment that interests you.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Power Systems
x
172 Search results for "Current filter"
Displaying: 49 - 72 Sort by: 
CAT C 7.1, 65,5002023
Saint Augustine, FL
cat brand gensetstandby60 hzauto startgccp12 control panel

See Details
CAT C 2.2T, 29,5002023
FL
cat brand gensetauto startbattery chargercircuit breaker

See Details
CAT 3516B, 540,5002024
St. Augustine, FL
Rebuildcat brand gensetdieselgenerators60 hzauto start

See Details
CAT 3512B, 386,5002024
St. Augustine, FL
Rebuild50 hzstandbygeneratorsauto start

See Details
CAT C 32, 255,5002012
Saint Augustine, FL
370 hcat brand gensetdieselstandbygenerators60 hz

See Details
CAT C 2.2T, 29,5002023
FL
generatorsound attenuated enclosurecat brand gensetauto startcircuit breaker

See Details
CAT 3508B, 215,0002000
Topeka, KS
22 h

See Details
CAT 3406, 29,0001987
Cleveland, OH
939 hcat brand gensetdieselstandby60 hz

See Details
CAT 3412, 159,6002001
Wichita, KS

See Details
CAT 3306B, 34,0001989
La Vergne, TN
400 h

See Details
CAT 3406, 35,0001993
Cleveland, OH
200 hcat brand gensetdieselstandbygenerators60 hz

See Details
CAT 3516 C (480 V) 2000@1800/3/MCS EKW@RPM/PH/R, 295,0002008
Miami, FL
2,300 hdiesel60 hzprime

See Details
CAT 3512TA, 125,5001992
San Leandro, CA
887 h Conditions

See Details
CAT 3512, 647,5002024
Saint Augustine, FL
60 hzprime

See Details
CAT G150G1, 30,0002009
Indianapolis, IN
21 h

See Details
CAT 3412, 145,0002006
Miami, FL
546 hcat brand gensetdieselstandby60 hzauto start

See Details
CAT C 18, 125,0002012
OH
3,566 hcat brand gensetstandby60 hzauto start

See Details
CAT G3516SITA, 169,0001999
Cleveland, OH
7,933 h

See Details
CAT 3306T, 35,5002000
FL
290 hauto startbattery chargercontrol panelengine type - dieselcircuit breaker

See Details
Cummins DQFA, 145,0002008
Topeka, KS
53 h

See Details
CAT 3306, 26,0001992
Miami, FL
597 hcat brand gensetdiesel60 hzauto startprime

See Details
CAT 3516, 125,0001990
Miami, FL
485 h

See Details
CAT 3516, 120,0001989
Miami, FL
900 hcat brand gensetdieselgenerators60 hz

See Details
CAT 3406B, 27,2001989
Topeka, KS
630 h

See Details
Show more results

Stationary Generator Sets